??
CAD model selection
1664490_300
HELP_VARIABLE
Company
REMKO
Description
KWK EC (DM) Series - Wall and ceiling chests as 2-pipe or 4-pipe system with infinitely variable EC fan
Bill of material
1664490_300
CNSORDERNO
Ref. no.
LOG
Level of Geometry
BEZ1
Article description 1
INFO
Online Link
HTML
EAN
EAN (GTIN)
ZOLL
Customs tariff number (static commodity code)
84158300
ABM
Dimensions H/W/D
BMMAX
Operation pressure max. agent
1500 kPa
ENL
Electrical nominal power consumption
W
ENS
Electrical nominal current consumption
A
GEW
Weight
kg
HO
Heating capacity
kW
KOAN
Condensate connection
20 mm
KUES
Cooling capacity
kW
LVSSMINMAX
Air flow rate, speed settings, min.-max.
m³/h
MEDS
Medium connections
1/2
MEDH
Medium volume
l
NEVMH
Nominal flow rate, medium, heating
m³/h
NEVMK
Nominal volume flow rate of medium, cooling
m³/h
SCPMINMAX
Sound pressure level min.-max.
dB(A)
SCLSMINMAX
Sound power min.-max.
dB(A)
SCH
Protection class
X0
SF
Series colour
similar to RAL 9010
SPANNUNG
Power supply
NDIH
Nominal pressure drop, internal heating
kPa
NDIK
Nominal pressure drop, internal, cooling
kPa
Preview - Generation
Preview
3D
2D