??
CAD model selection
1664190_300
HELP_VARIABLE
Company
REMKO
Description
KWK (DM) Series - Wall and ceiling chests as 2-pipe or 4-pipe system
Bill of material
1664190_300
CNSORDERNO
Ref. no.
LOG
Level of Geometry
BEZ1
Article description 1
INFO
Online Link
HTML
EAN
EAN (GTIN)
ZOLL
Customs tariff number (static commodity code)
84158300
ABM
Dimensions H/W/D
BMMAX
Operation pressure max. agent
1500 kPa
ENL
Electrical nominal power consumption
W
ENS
Electrical nominal current consumption
A
GEW
Weight
kg
HO
Heating capacity
kW
KOAN
Condensate connection
20 mm
KUES
Cooling capacity
kW
LVSS
Air flow rate speed settings
m³/h
MEDS
Medium connections
1/2
MEDH
Medium volume
l
NEVMH
Nominal flow rate, medium, heating
m³/h
NEVMK
Nominal volume flow rate of medium, cooling
m³/h
SCPS
Sound pressure level per speed setting
dB(A)
SCLSS
Sound power level per speed setting
dB(A)
SCH
Protection class
X0
SF
Series colour
similar to RAL 9010
SPANNUNG
Power supply
230/1~/50
NDIH
Nominal pressure drop, internal heating
kPa
NDIK
Nominal pressure drop, internal, cooling
kPa
Preview - Generation
Preview
3D
2D