??
CAD model selection
1705150
HELP_VARIABLE
Company
REMKO
Description
KWE Eco Series - Chillers for cooling
Bill of material
1705150
CNSORDERNO
Ref. no.
LOG
Level of Geometry
BEZ1
Article description 1
AUS
Design
INFO
Online Link
HTML
EAN
EAN (GTIN)
ZOLL
Customs tariff number (static commodity code)
84151010
ABM
Dimensions H/W/D
AV
Number of fans
AKH
Working range, cooling, extension
-15 to +48 °C
AK
Working range, cooling
+5 bis +48 °C
BMMAX
Operation pressure max. agent
800 kPa
CO2
CO2 Equivalent
t
ERK
Cooling return adjusting range
+5 to +18 °C
ENK
Electrical nominal power consumption, cooling
kW
ENSK
Electrical nominal current consumption, cooling
A
EER
Energy efficiency ratio EER
GWP
GWP value
676
GEW
Weight
kg
KOPAT
Compressor, number/type
KAEA
Number of cooling circuits
RF
Refrigerant
R452B
KMF
Refrigerant filling volume
kg
LVSMAX
Air flow rate max.
m³/h
MEDSA
Medium connections, outlet
MEDSE
Medium connection, inlet
NKI
Nominal cooling capacity
kW
NEVMK
Nominal volume flow rate of medium, cooling
m³/h
RKN
Degree of effective use of room cooling
%
SEER
SCP
Sound pressure level
dB(A)
SCLSP
Sound power level
dB(A)
SCH
Protection class
IP X4
SF
Series colour
similar to RAL 9018
SPANNUNG
Power supply
400/3~N/50
Preview - Generation
Preview
3D
2D