??
Селекция на CAD модел
311015
HELP_VARIABLE
Company
REMKO
Description
SQW series - One system for everything for heating and cooling
Bill of material
311015
CNSORDERNO
Ref. no.
LOG
Level of Geometry
BEZ1
Article description 1
BEZ2
Article description 2
Monobloc heat pump
INFO
Online Link
HTML
EAN
EAN (GTIN)
SDG
Split discount group
Large-scale heat pumps
PRS
Current gross price
GEW
Weight
kg
DT
Delivery time
5 days
ZOLL
Customs tariff number (static goods number)
84158100
F
Function
Heating+ cooling+ hot water
AUS
Version
Monobloc
SYS
System
Air/water
OM
Operating mode
Heating/cooling
T
Testing
VDE
EAH
Electric booster heating
optional 9
WP
Heat pump manager
optional
DWT
Integrated drinking water tank
No
NOM
Number of outdoor modules / indoor modules
AH
Application area heating
CA
Cooling application
+15 to +45 °C
LH
Application limit heating
-25 to +45 °C
LC
Application limit cooling
-25 to +40 °C
RF
Refrigerant
R 410A
RFB
Refrigerant, base charge
CC2718
Cooling capacity/EER for A27/W18
kW / -
CC3518
Cooling capacity/EER for A35/W18
kW / -
NHC
Nominal heating capacity
ECH
Energy efficiency class heating
A++/A++
SHE
Seasonal space heating energy efficiency
HOCA7
Heat output / COP at A-7/W35
HOCA2
Heating capacity/COP for A2/W35
HOCA72
Heat output / COP at A7/W35
THP
max. flow temperature heating water heat pump
65 °C
CC27
Cooling Capacity / EER at A27/W18
CC35
Cooling capacity / EER at A35/W18
CC357
Cooling capacity / EER at A35/W7
FTP
min. flow temperature cooling water heat pump
7 °C
PSO
Power supply for outdoor module
400/3~/50
ABAI
On-site fuse protection outdoor unit/indoor unit
A Träge
AAI
Number of outdoor/indoor units
PSE
Power supply Electric heating element
400/3~/50
PCH
Rated power consumption heating at A7/W35
CCH
Rated current consumption heating at A7/W35
FPM
Fuse protection on site outdoor module/indoor module
VFH
Nominal volume flow heating A7/W35
WPW
max. working pressure water
30 bar
SCM
Serial color outdoor module
AFM
Max. air flow rate, outdoor unit
MPC
Max. power consumption
CO2
CO2 Equivalent
CF
Color finish
BS
Buffer storage for hydraulic decoupling of the volume flows
PD
Pressure drop max external, heating system
70 / 40 kPa
DRW
Exploded view
MAMPool_Cumulus:22558
Preview - Generation
Преглед
3D
2D