??
Výběr CAD modelu
255099_300
HELP_VARIABLE
Company
REMKO
Description
HTS series - Air/water system for heating and cooling
Bill of material
255099_300
CNSORDERNO
Ref. no.
LOG
Level of Geometry
BEZ1
Article description 1
INFO
Online Link
HTML
BEZ2
Article description 2
EAN
EAN (GTIN)
ZOLL
Customs tariff number (static commodity code)
84186100
CO2
CO2 Equivalent
t
GEW
Weight
kg
RF
Refrigerant
R 410A
NHC
Nominal heating capacity
kW
NKI
Nominal cooling capacity
kW
PSO
Power supply outdoor unit
ABMI
Dimensions of indoor unit h/w/d
1065/650/650 mm
AAI
Number of outdoor/indoor units
OM
Operating mode
Heating/cooling
PD
External maximum pressure loss, heating system
kPa
AHDUPE1
Area of application, heating
kW
LH
Application limit, heating
°C
EGK
Application limit, cooling
+15 to +45 °C
ECH
Energy efficiency rating for heating
HOCAD735
Heating capacity/COP for A-7/W35
HOCA235
Heating capacity/COP for A2/W35
kW / -
HOCA735
Heat output / COP at A7/W35
kW / -
HMINMAX
Heating capacity min./max.
kW
HYAVR
Hydraulic connection supply/return flow
Zoll
IT
Inverter technology
SHE
Seasonally related room heating energy efficiency
RFB
Basic refrigerant filling volume
kg
KHMPA
Max. refrigerant pipe height
m
CC2718
Cooling capacity/EER for A27/W18
kW / -
CC3518
Cooling capacity/EER for A35/W18
kW / -
CC357
Cooling capacity/EER for A35/W7
kW / -
KMINMAX
Cooling capacity min./max.
kW
PCH
Nominal power consumption heating for A7/W35
kW
CCH
Nominal current consumption heating for A7/W35
A
VFH
Nominal flow rate heating A7/W35
m³/h
SL1IA
Sound pressure level LpA 1m, indoor unit/outdoor unit
dB(A)
SPM
Sound power level indoor unit/outdoor unit
dB(A)
SIAA
Sound power level, indoor unit/outdoor unit, lowering mode
dB(A)
SCM
Serial color outdoor module
SEI
Standard colour indoor unit
RAL 9006
PSE
Voltage supply for electrical heating element
SPI
Power supply indoor unit
SYS
System
Air/water
DWP
Preparation for domestic water
Series
TWSI
Integrated domestic water tank
No
WP
Heat pump manager
Smart Control Touch
EAH
Electric booster heating
optional 9
JEH
Annual energy consumption, heating
kWh
WPW
Max. operating pressure, water
bar
MPC
Max. power consumption
kW
AFM
Max. air flow rate, outdoor unit
m³/h
MAXS
Max. current consumption
A
KSMPAM
Refrigerant piping connection per outdoor unit
3/8 / 5/8 Zoll
KLMPAM
Max. refrigerant pipe length per outdoor unit
m
T
Testing
EHPA
PZHEDV
Storage tank for hydraulic decoupling of volumetric flows
SL1IAA
Sound pressure level LpA 1m indoor unit/outdoor unit setback mode
dB(A)
THP
Max supply temperature, heating water, heat pump
°C
FTP
Min. flow temperature cooling water heat pump
7 °C
Preview - Generation
Náhled
3D
2D