CAD model selection
1664340_300
Company
REMKO
Description
KWK ZW Series - Ceiling chests as 2-pipe or 4-pipe system
Bill of material
1664340_300
CNSORDERNO
Ref. no.
1664340
LOG
Level of Geometry
Medium
Low
BEZ1
Article description 1
REMKO 305 ZW
INFO
Online Link
HTML
EAN
EAN (GTIN)
4026415154905
ZOLL
Customs tariff number (static commodity code)
84158300
ABM
Dimensions H/W/D
215/945/450
BMMAX
Operation pressure max. agent
1500 kPa
ENL
Electrical nominal power consumption
59
W
ENS
Electrical nominal current consumption
0.26
A
GEW
Weight
20
kg
HO
Heating capacity
3.47
kW
KOAN
Condensate connection
20 mm
KUES
Cooling capacity
3.08
kW
LVSS
Air flow rate speed settings
280/390/490
m³/h
MEDS
Medium connections
1/2
MEDH
Medium volume
1.40 l
l
NEVMH
Nominal flow rate, medium, heating
0.60
m³/h
NEVMK
Nominal volume flow rate of medium, cooling
0.53
m³/h
SCPS
Sound pressure level per speed setting
21/27/33
dB(A)
SCLSS
Sound power level per speed setting
29 / 35 / 41
dB(A)
SCH
Protection class
X0
SPANNUNG
Power supply
230/1~/50
NDIH
Nominal pressure drop, internal heating
20.9
kPa
NDIK
Nominal pressure drop, internal, cooling
18.6
kPa
Preview - Generation
Preview
3D
2D